4.00 kW General Purpose Low Voltage IEC Motor IE3, 3 phase, 750 rpm, D400/Y690V 50Hz, 160M Frame B5, IC411

4.00 kW General Purpose Low Voltage IEC Motor IE3, 3 phase, 750 rpm, D400/Y690V 50Hz, 160M Frame B5, IC411 - 6RN160M08E32U463041
Part#: 6RN160M08E32U463041
Catalog#: 6RN160M08E32U46@3041
Model#: 6RN
Weight: 242.51 lb
Your Price: Login is Required
Key Features
- Made in the EU
- Conforms to IEC 60034/DIN
- Protection IP55
- Ambient temperature 40°C
- Class F insulation & Class B rise
- Mounting: B5 - Std. mountings: IM B3, IM B5, IM B14, IM B35, IM V1 (Special mounting on request)
- Bi-directional fan
- Suitable for Variable Torque Duty (10:1)
- Terminal box rotation possible
- Color at request
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 5.50 Hp |
| Output KW | Output KW: 4 kW | Voltage | Voltage: D400/Y690 V |
| Speed | Speed: 730 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: 160M | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 84.8 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 50 Hz | Current | Current: 10.26 A |
| Power Factor | Power Factor: 0 | Duty | Duty: S1 |
| Insulation Class | Insulation Class: F | Drive End Bearing Size | Drive End Bearing Size: 6309-2Z/C3WT (-40°C/+160°C) |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6309-2Z/C3WT (-40°C/+160°C) | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: No | CSA | CSA: Optional |
| CE | CE: Yes | IP Code | IP Code: IP55 |
| Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
| Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
| Poles | Poles: 8 | Rotation | Rotation: Clockwise Shaft End |
| Mounting | Mounting: B5 | Motor Orientation | Motor Orientation: Any |
| Frame Material | Frame Material: Cast iron | Shaft Type | Shaft Type: Keyed |
| Output HP | Output HP: 5.50 Hp | Output KW | Output KW: 4 kW |
| Frame Size | Frame Size: 160 | Frame Suffix | Frame Suffix: M |
| Frequency | Frequency: 50 Hz | Voltage | Voltage: D400/Y690 V |
| Current | Current: 10.26 A | Efficiency | Efficiency: 84.8 % |
| Service Factor | Service Factor: 1 | Speed | Speed: 730 rpm |
| Outline Drawing | Outline Drawing: 6RN160M08E32_3041 | Packaged Length | Packaged Length: 800.00 MM |
| Weight | Weight: 110.00 KG | Packaged Width | Packaged Width: 600.00 MM |
| Country of Origin | Country of Origin: Czech Republic | Packaged Height | Packaged Height: 600.00 MM |
Efficiency
Information not available at the moment. Please check back later!