NON-DRIVE ENDBELL, 280 4P, DE, BORE DIA. 194" & OUTSIDE DIA. 523", WIDTH 91
NON-DRIVE ENDBELL, 280 4P, DE, BORE DIA. 194" & OUTSIDE DIA. 523", WIDTH 91
Part#: 8013449010.001
Catalog#: 8013449010.001
Your Price: Login is Required
Key Features
- FITS 6319 BEARING
- BORE DIA. 194"
- OUTSIDE DIA. 523"
- WIDTH 91"
Specifications
Country of Origin | Country of Origin: China |
Efficiency
Information not available at the moment. Please check back later!