811758.00..100HP..1800RPM.405T.TEFC.230/460-190/380V.3PH.60/50HZ.CONT.40C.1.15SF.RIGID..............
811758.00..100HP..1800RPM.405T.TEFC.230/460-190/380V.3PH.60/50HZ.CONT.40C.1.15SF.RIGID..............
Part#: 811758.00
Catalog#: 811758.00
Weight: 1259 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 100 & 75 Hp |
Output KW | Output KW: 75.0 & 56.0 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1780 & 1482 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 405T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 95.4 & 95 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 226/113 & 208/104 A | Power Factor | Power Factor: 87.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: NU316 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .051 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 2:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 226.0/113.0 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1780 rpm |
Connection Drawing | Connection Drawing: A-EE7308BZ | Outline Drawing | Outline Drawing: SS550644-1675 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 75 kW |
Output HP | Output HP: 100 Hp | Frame Size | Frame Size: 405 |
Efficiency | Efficiency: 95.4 % | Weight | Weight: 1259.00 LB |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 31.50 | 25%: 41.50 | 50%: 62.00 | 75%: 86.00 | 100%: 113.00 | 115%: 130.00 | 125%: 142.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.40 | 25%: 20.00 | 50%: 39.00 | 75%: 60.00 | 100%: 79.00 | 115%: 91.00 | 125%: 99.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 94.1 | 50%: 95.8 | 75%: 95.8 | 100%: 95.4 | 115%: 95.0 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 2.5 | 25%: 59.5 | 50%: 79.0 | 75%: 85.5 | 100%: 87.5 | 115%: 87.5 | 125%: 87.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,780 | 115%: 1,775 | 125%: 1,775 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 73.00 | 50%: 147.00 | 75%: 221.00 | 100%: 295.00 | 115%: 340.00 | 125%: 370.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 690.00 | Current (%): 611.0 | Torque (ft-lbs): 370.00 | Torque (%): 125.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Full Load | Current (Amps): 113.00 | Current (%): 100.0 | Torque (ft-lbs): 295.00 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Locked-Rotor | Current (Amps): 725.00 | Current (%): 642.0 | Torque (ft-lbs): 435.00 | Torque (%): 147.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 26.5 | Rated Output (Hp): 100.00 |
Curvepoint: Break-Down | Current (Amps): 413.00 | Current (%): 365.0 | Torque (ft-lbs): 720.00 | Torque (%): 244.0 | Speed (RPM): 1,705 | Rated Output (KW): | Power Factor (%): 65.5 | Rated Output (Hp): 100.00 |
Curvepoint: 2/3 | Current (Amps): 615.00 | Current (%): 544.0 | Torque (ft-lbs): 391.00 | Torque (%): 133.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: No Load | Current (Amps): 31.50 | Current (%): 27.9 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Pull-Up | Current (Amps): 653.00 | Current (%): 578.0 | Torque (ft-lbs): 370.00 | Torque (%): 125.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!