811805.00..3HP..600RPM.256T.TEFC.230/460VAC.3PH.60HZ.CONT.40C.1.15SF.RIGID..............
811805.00..3HP..600RPM.256T.TEFC.230/460VAC.3PH.60HZ.CONT.40C.1.15SF.RIGID..............
Part#: 811805.00
Catalog#: 811805.00
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 585 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 256T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 81.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 13.8/6.9 A | Power Factor | Power Factor: 50 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 12 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.42 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 13.8/6.9 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 585 rpm | Connection Drawing | Connection Drawing: A-EE7308T |
Outline Drawing | Outline Drawing: SS203015-1225 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 256 | Efficiency | Efficiency: 81.5 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.40 | 25%: 5.50 | 50%: 5.80 | 75%: 6.20 | 100%: 6.90 | 115%: 7.40 | 125%: 7.70 |
% of Rated Load: Rated Output (KW) | 0%: 0.40 | 25%: 0.95 | 50%: 1.55 | 75%: 2.15 | 100%: 2.80 | 115%: 3.20 | 125%: 3.45 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 60.0 | 50%: 72.5 | 75%: 78.5 | 100%: 81.5 | 115%: 81.5 | 125%: 81.5 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 21.0 | 50%: 32.4 | 75%: 42.5 | 100%: 50.0 | 115%: 53.5 | 125%: 55.0 |
% of Rated Load: Speed (RPM) | 0%: 600 | 25%: 595 | 50%: 592 | 75%: 590 | 100%: 585 | 115%: 582 | 125%: 580 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 65.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 6.70 | 50%: 13.50 | 75%: 20.20 | 100%: 27.00 | 115%: 31.50 | 125%: 34.20 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 17.50 | Current (%): 254.0 | Torque (ft-lbs): 68.00 | Torque (%): 252.0 | Speed (RPM): 510 | Rated Output (KW): | Power Factor (%): 55.0 | Rated Output (Hp): 3.00 |
Curvepoint: 2/3 | Current (Amps): 24.00 | Current (%): 348.0 | Torque (ft-lbs): 37.00 | Torque (%): 137.0 | Speed (RPM): 350 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: 1/3 | Current (Amps): 27.00 | Current (%): 391.0 | Torque (ft-lbs): 27.00 | Torque (%): 100.0 | Speed (RPM): 100 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 6.90 | Current (%): 100.0 | Torque (ft-lbs): 27.00 | Torque (%): 100.0 | Speed (RPM): 585 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 26.00 | Current (%): 377.0 | Torque (ft-lbs): 29.00 | Torque (%): 107.0 | Speed (RPM): 200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: No Load | Current (Amps): 5.40 | Current (%): 78.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 27.50 | Current (%): 399.0 | Torque (ft-lbs): 32.50 | Torque (%): 120.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 28.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!