Severe Duty Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 215T Frame, TEAO

Severe Duty Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 215T Frame, TEAO

Part#: 824555.00

Catalog#: 824555.00

Model#: 215TTTN16580A

Weight: 220 lb

List Price: $2,698.00

Key Features


  • Complete cast iron construction for rigidity and reduced vibration
  • Epoxy painted; Severe duty treatment of internal parts
  • Class F insulation; Regreasable bearings
  • F-1 / F-2 capable; Brass T-drain installed - both ends at 6:00
  • Inpro shaft seal protected
  • Shaft grounding ring (SGRs) installed
  • Inverter rated IRIS® insulation system
  • 10:1 constant and variable torque rated
  • Designed for shaft up mounting
  • 1.15 S.F. under sine wave power

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle