Explosion Proof Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 RPM, 215TC Frame, EPFC
Hazardous Duty® Explosion Proof Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 RPM, 215TC Frame, EPFC - 825074.00
Part#: 825074.00
Catalog#: C377A
Model#: 825074.00A
Weight: 160 lb
List Price: $2,554.00
Your Price: Login is Required
Key Features
- Meets UL and CSA safety requirements
- Automatic overload protected
- Explosion rated conduit box included
- Internal mounted capacitors
- Double shielded ball bearings
- Meets temperature code T3B
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 10 & 7.50 Hp |
| Output KW | Output KW: 7.5 & 5.6 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 3535 & 2950 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 215TC | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 91.7 & 92 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 23.6/11.8 & 21/10.5 A |
| Power Factor | Power Factor: 87 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 | Enclosure | Enclosure: Explosion Proof Fan cooled |
| UL | UL: UL Listed; also, UL Certified for Canada | CSA | CSA: N |
| CE | CE: N | IP Code | IP Code: 54 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIV 1 EXP PROOF CL I GR CD CL II GR FG T3B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .8 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Overall Length | Overall Length: 23.45 in |
| Frame Length | Frame Length: 12.12 in | Shaft Diameter | Shaft Diameter: 1 3/8 in |
| Shaft Extension | Shaft Extension: 3.38 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 Only |
| Inverter Load | Inverter Load: Constant 10:1 |
| Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
| Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: TC |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 23.6/11.8 A |
| Efficiency | Efficiency: 91.7 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3535 rpm | Connection Drawing | Connection Drawing: EE7308T |
| Outline Drawing | Outline Drawing: 037702LE-1212 | Packaged Length | Packaged Length: 27.00 IN |
| Weight | Weight: 160.00 LB | UPC | UPC: 691720303443 |
| Packaged Width | Packaged Width: 20.50 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 18.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 3.50 | 25%: 4.50 | 50%: 6.50 | 75%: 9.00 | 100%: 11.80 | 115%: 13.00 | 125%: 14.00 |
| % of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 2.00 | 50%: 4.00 | 75%: 6.00 | 100%: 8.00 | 115%: 9.50 | 125%: 10.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.0 | 50%: 91.7 | 75%: 92.4 | 100%: 91.7 | 115%: 91.7 | 125%: 91.7 |
| % of Rated Load: Power Factor (%) | 0%: 8.5 | 25%: 58.5 | 50%: 78.5 | 75%: 86.0 | 100%: 87.0 | 115%: 89.0 | 125%: 90.0 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,585 | 50%: 3,570 | 75%: 3,555 | 100%: 3,535 | 115%: 3,530 | 125%: 3,525 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 30.0 | 50%: 25.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 85.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.50 | 50%: 7.50 | 75%: 11.00 | 100%: 14.90 | 115%: 17.00 | 125%: 18.50 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 80.00 | Current (%): 678.0 | Torque (ft-lbs): 30.00 | Torque (%): 201.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 40.0 | Rated Output (Hp): 10.00 |
| Curvepoint: 1/3 | Current (Amps): 76.00 | Current (%): 644.0 | Torque (ft-lbs): 26.00 | Torque (%): 174.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
| Curvepoint: Pull-Up | Current (Amps): 72.00 | Current (%): 610.0 | Torque (ft-lbs): 27.00 | Torque (%): 181.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
| Curvepoint: 2/3 | Current (Amps): 68.00 | Current (%): 576.0 | Torque (ft-lbs): 32.00 | Torque (%): 215.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
| Curvepoint: Break-Down | Current (Amps): 50.00 | Current (%): 424.0 | Torque (ft-lbs): 46.00 | Torque (%): 309.0 | Speed (RPM): 3,175 | Rated Output (KW): | Power Factor (%): 73.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Full Load | Current (Amps): 11.80 | Current (%): 100.0 | Torque (ft-lbs): 14.90 | Torque (%): 100.0 | Speed (RPM): 3,535 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
| Curvepoint: No Load | Current (Amps): 3.50 | Current (%): 30.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |