Explosion Proof Motor, 150 & 125 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 3600 & 3000 RPM, 445TS Frame, EPFC

Explosion Proof Motor, 150 & 125 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 3600 & 3000 RPM, 445TS Frame, EPFC
Part#: 825112.00
Catalog#: 825112.00
Model#: 445TSTGN16002AA
Weight: 2072 lb
Your Price: Login is Required
Key Features
- Meets UL and CSA safety requirements
- Automatic overload protected
- Explosion rated conduit box included
- Internal mounted capacitors
- Double shielded ball bearings
- Meets temperature code T3B
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 & 125 Hp |
Output KW | Output KW: 112.0 & 93.0 kW | Voltage | Voltage: 460 & 380 V |
Speed | Speed: 3575 & 2975 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 445TS | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 95.8 & 95.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 168 & 168 A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6313 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: UL Listed And CSA Certified | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR C&D CL II GR F&G T3B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .018 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Overall Length | Overall Length: 39.60 in |
Frame Length | Frame Length: 20.25 in | Shaft Diameter | Shaft Diameter: 2.375 in |
Shaft Extension | Shaft Extension: 4.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 Only |
Inverter Load | Inverter Load: CONSTANT 2:1 |
Output HP | Output HP: 150 Hp | Output KW | Output KW: 112 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 168 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3575 rpm |
Connection Drawing | Connection Drawing: A-EE7300S-LE | Outline Drawing | Outline Drawing: B-SS515918LE-2025 |
Voltage | Voltage: 460 V | Frame Size | Frame Size: 445 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 95.8 % |
Packaged Length | Packaged Length: 56.00 IN | Weight | Weight: 2072.00 LB |
UPC | UPC: 691720093016 | Packaged Width | Packaged Width: 46.00 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 30.85 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 51.00 | 25%: 65.00 | 50%: 95.00 | 75%: 130.00 | 100%: 168.00 | 115%: 190.00 | 125%: 206.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.50 | 25%: 30.00 | 50%: 58.50 | 75%: 87.00 | 100%: 116.00 | 115%: 134.00 | 125%: 145.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.7 | 50%: 95.0 | 75%: 95.8 | 100%: 95.8 | 115%: 95.8 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 58.0 | 50%: 78.0 | 75%: 85.0 | 100%: 88.0 | 115%: 88.5 | 125%: 89.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,588 | 75%: 3,582 | 100%: 3,575 | 115%: 3,570 | 125%: 3,568 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 55.00 | 50%: 110.00 | 75%: 165.00 | 100%: 221.00 | 115%: 254.00 | 125%: 276.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 977.00 | Current (%): 582.0 | Torque (ft-lbs): 248.00 | Torque (%): 112.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,085.00 | Current (%): 646.0 | Torque (ft-lbs): 275.00 | Torque (%): 124.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 21.0 | Rated Output (Hp): 150.00 |
Curvepoint: No Load | Current (Amps): 51.00 | Current (%): 30.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 5.0 | Rated Output (Hp): 150.00 |
Curvepoint: Full Load | Current (Amps): 168.00 | Current (%): 100.0 | Torque (ft-lbs): 221.00 | Torque (%): 100.0 | Speed (RPM): 3,575 | Rated Output (KW): | Power Factor (%): 88.0 | Rated Output (Hp): 150.00 |
Curvepoint: 2/3 | Current (Amps): 922.00 | Current (%): 550.0 | Torque (ft-lbs): 289.00 | Torque (%): 131.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Break-Down | Current (Amps): 700.00 | Current (%): 416.0 | Torque (ft-lbs): 640.00 | Torque (%): 288.0 | Speed (RPM): 3,300 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 150.00 |
Curvepoint: 1/3 | Current (Amps): 1,030.00 | Current (%): 615.0 | Torque (ft-lbs): 235.00 | Torque (%): 106.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |