825251.00..5HP..1200/900RPM.254T.TENV.460VAC.3PH.60HZ.CONT.40C.1.15SF...............
825251.00..5HP..1200/900RPM.254T.TENV.460VAC.3PH.60HZ.CONT.40C.1.15SF...............
Part#: 825251.00
Catalog#: 825251.00
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 & 2.80 Hp |
Output KW | Output KW: 3.7 & 2.1 kW | Voltage | Voltage: 460 & 460 V |
Speed | Speed: 1170 & 875 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 254TV | Enclosure | Enclosure: Totally Enclosed Air Over |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 84 & 76 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 7.7 & 5.5 A | Power Factor | Power Factor: 72 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 2VT | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6207 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6//8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 3.06 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: W6 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TV |
Current | Current: 7.7 A | Synchronous RPM | Synchronous RPM: 1200 & 1200 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1170 rpm |
Connection Drawing | Connection Drawing: A-EE7317-LE | Outline Drawing | Outline Drawing: B-SS208359LE-1175 |
Voltage | Voltage: 460 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 254 |
Efficiency | Efficiency: 84 % | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.50 | 25%: 5.00 | 50%: 5.50 | 75%: 6.50 | 100%: 7.70 | 115%: 8.00 | 125%: 9.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 1.50 | 50%: 2.50 | 75%: 3.50 | 100%: 4.50 | 115%: 5.00 | 125%: 5.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 74.0 | 50%: 82.5 | 75%: 84.5 | 100%: 84.0 | 115%: 84.0 | 125%: 83.5 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 32.5 | 50%: 52.0 | 75%: 64.5 | 100%: 72.0 | 115%: 75.0 | 125%: 77.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,192 | 50%: 1,185 | 75%: 1,180 | 100%: 1,170 | 115%: 1,165 | 125%: 1,160 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 105.0 | 115%: 115.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.00 | 75%: 16.50 | 100%: 22.50 | 115%: 25.00 | 125%: 28.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 40.00 | Current (%): 519.0 | Torque (ft-lbs): 42.00 | Torque (%): 187.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 44.00 | Current (%): 571.0 | Torque (ft-lbs): 43.00 | Torque (%): 191.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 51.0 | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 27.00 | Current (%): 351.0 | Torque (ft-lbs): 64.00 | Torque (%): 284.0 | Speed (RPM): 1,035 | Rated Output (KW): | Power Factor (%): 74.0 | Rated Output (Hp): 5.00 |
Curvepoint: 2/3 | Current (Amps): 38.00 | Current (%): 494.0 | Torque (ft-lbs): 55.00 | Torque (%): 244.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: 1/3 | Current (Amps): 42.00 | Current (%): 545.0 | Torque (ft-lbs): 40.00 | Torque (%): 178.0 | Speed (RPM): 265 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!