825268.00..300HP..1800RPM.449T.TEFC.460VAC.3PH.60HZ.CONT.40C.1.15SF...............
825268.00..300HP..1800RPM.449T.TEFC.460VAC.3PH.60HZ.CONT.40C.1.15SF...............
Part#: 825268.00
Catalog#: 825268.00
Weight: 2940 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 300 Hp |
Output KW | Output KW: 224 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1785 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 447/449T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 96.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 339 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0085 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 339 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1785 rpm | Connection Drawing | Connection Drawing: A-EE7300CB-LE |
Outline Drawing | Outline Drawing: SS515635-2875 | Voltage | Voltage: 460 V |
Output KW | Output KW: 224 kW | Output HP | Output HP: 300 Hp |
Frame Size | Frame Size: 449 | Efficiency | Efficiency: 96.5 % |
Weight | Weight: 2940.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 98.00 | 25%: 125.00 | 50%: 187.00 | 75%: 260.00 | 100%: 339.00 | 115%: 390.00 | 125%: 425.00 |
% of Rated Load: Rated Output (KW) | 0%: 4.50 | 25%: 60.00 | 50%: 117.00 | 75%: 174.00 | 100%: 232.00 | 115%: 267.00 | 125%: 290.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.4 | 75%: 96.5 | 100%: 96.5 | 115%: 96.2 | 125%: 95.8 |
% of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 60.0 | 50%: 78.0 | 75%: 84.5 | 100%: 86.0 | 115%: 86.0 | 125%: 86.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,792 | 75%: 1,788 | 100%: 1,785 | 115%: 1,782 | 125%: 1,778 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 45.0 | 50%: 40.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 219.00 | 50%: 439.00 | 75%: 660.00 | 100%: 883.00 | 115%: 1,015.00 | 125%: 1,105.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 2,050.00 | Current (%): 605.0 | Torque (ft-lbs): 1,650.00 | Torque (%): 187.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,200.00 | Current (%): 649.0 | Torque (ft-lbs): 1,775.00 | Torque (%): 201.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 31.0 | Rated Output (Hp): 300.00 |
Curvepoint: Full Load | Current (Amps): 339.00 | Current (%): 100.0 | Torque (ft-lbs): 883.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: Break-Down | Current (Amps): 1,150.00 | Current (%): 339.0 | Torque (ft-lbs): 2,100.00 | Torque (%): 238.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 300.00 |
Curvepoint: 2/3 | Current (Amps): 1,950.00 | Current (%): 575.0 | Torque (ft-lbs): 1,850.00 | Torque (%): 210.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: 1/3 | Current (Amps): 2,150.00 | Current (%): 634.0 | Torque (ft-lbs): 1,600.00 | Torque (%): 181.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: No Load | Current (Amps): 98.00 | Current (%): 29.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Efficiency
Information not available at the moment. Please check back later!