..100HP..1800RPM.405TC.TEFC.230/460VAC.3PH.60HZ.CONT.40C.1.1SF.RIGID..............
..100HP..1800RPM.405TC.TEFC.230/460VAC.3PH.60HZ.CONT.40C.1.1SF.RIGID..............
Part#: 825283.00
Catalog#: 825283.00
Weight: 1018 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 100 & 75 Hp |
Output KW | Output KW: 75.0 & 56.0 kW | Voltage | Voltage: 230/460 & 190-208/380-415 V |
Speed | Speed: 1783 & 1484 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 405TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 & 95 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 236/118 & 216-212/108-106 A | Power Factor | Power Factor: 83 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6315 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .049 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TC |
Current | Current: 236.0/118.0 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1783 rpm |
Connection Drawing | Connection Drawing: A-EE7308AA-LE | Outline Drawing | Outline Drawing: XJ2FH4SC1-1946 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 75 kW |
Output HP | Output HP: 100 Hp | Frame Size | Frame Size: 405 |
Efficiency | Efficiency: 95.4 % | Weight | Weight: 1018.00 LB |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 45.00 | 25%: 53.50 | 50%: 70.00 | 75%: 93.00 | 100%: 118.00 | 115%: 135.00 | 125%: 146.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.00 | 25%: 20.30 | 50%: 39.50 | 75%: 59.00 | 100%: 79.00 | 115%: 91.00 | 125%: 98.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 95.0 | 75%: 95.4 | 100%: 95.4 | 115%: 95.4 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 2.5 | 25%: 47.0 | 50%: 69.5 | 75%: 79.0 | 100%: 83.0 | 115%: 84.0 | 125%: 84.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,792 | 75%: 1,788 | 100%: 1,783 | 115%: 1,780 | 125%: 1,778 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 100.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 73.00 | 50%: 147.00 | 75%: 220.00 | 100%: 294.00 | 115%: 339.00 | 125%: 369.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 675.00 | Current (%): 572.0 | Torque (ft-lbs): 510.00 | Torque (%): 173.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: 1/3 | Current (Amps): 710.00 | Current (%): 604.0 | Torque (ft-lbs): 510.00 | Torque (%): 173.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Full Load | Current (Amps): 118.00 | Current (%): 100.0 | Torque (ft-lbs): 294.00 | Torque (%): 100.0 | Speed (RPM): 1,783 | Rated Output (KW): | Power Factor (%): 83.0 | Rated Output (Hp): 100.00 |
Curvepoint: No Load | Current (Amps): 45.00 | Current (%): 38.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 2.5 | Rated Output (Hp): 100.00 |
Curvepoint: 2/3 | Current (Amps): 638.00 | Current (%): 540.0 | Torque (ft-lbs): 540.00 | Torque (%): 184.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Locked-Rotor | Current (Amps): 725.00 | Current (%): 636.0 | Torque (ft-lbs): 600.00 | Torque (%): 204.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 33.0 | Rated Output (Hp): 100.00 |
Curvepoint: Break-Down | Current (Amps): 400.00 | Current (%): 340.0 | Torque (ft-lbs): 700.00 | Torque (%): 238.0 | Speed (RPM): 1,700 | Rated Output (KW): | Power Factor (%): 64.5 | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!