825541.00..600HP..3600.508US.DP.460V.3PH.60HZ.CONT.40C.1.15SF.RIGID..............
825541.00..600HP..3600.508US.DP.460V.3PH.60HZ.CONT.40C.1.15SF.RIGID..............
Part#: 825541.00
Catalog#: 825541.00
Model#: 508USTDS16001AM
Weight: 2896 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 600 Hp |
Output KW | Output KW: 450 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3558 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 508US | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 650 A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6318 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6316 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0055 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: US | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: US |
Current | Current: 650 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3558 rpm | Connection Drawing | Connection Drawing: EE7340-LE |
Outline Drawing | Outline Drawing: SS519470-2800 | Voltage | Voltage: 460 V |
Output KW | Output KW: 450 kW | Output HP | Output HP: 600 Hp |
Frame Size | Frame Size: 508 | Efficiency | Efficiency: 96.2 % |
Weight | Weight: 2896.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 150.00 | 25%: 215.00 | 50%: 345.00 | 75%: 490.00 | 100%: 650.00 | 115%: 750.00 | 125%: 825.00 |
% of Rated Load: Rated Output (KW) | 0%: 7.00 | 25%: 17.00 | 50%: 231.00 | 75%: 347.00 | 100%: 465.00 | 115%: 537.00 | 125%: 586.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 95.4 | 50%: 95.8 | 75%: 96.2 | 100%: 96.2 | 115%: 95.8 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 35.0 | 50%: 68.0 | 75%: 84.0 | 100%: 88.0 | 115%: 89.0 | 125%: 88.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,590 | 50%: 3,580 | 75%: 3,570 | 100%: 3,558 | 115%: 3,550 | 125%: 3,545 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 220.00 | 50%: 440.00 | 75%: 662.00 | 100%: 886.00 | 115%: 1,020.00 | 125%: 1,112.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 150.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 3.5 | Rated Output (Hp): 600.00 |
Curvepoint: Break-Down | Current (Amps): 2,075.00 | Current (%): | Torque (ft-lbs): 1,900.00 | Torque (%): 210.0 | Speed (RPM): 3,400 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 600.00 |
Curvepoint: Full Load | Current (Amps): 650.00 | Current (%): 100.0 | Torque (ft-lbs): 886.00 | Torque (%): 100.0 | Speed (RPM): 3,558 | Rated Output (KW): | Power Factor (%): 89.0 | Rated Output (Hp): 600.00 |
Curvepoint: 1/3 | Current (Amps): 3,000.00 | Current (%): | Torque (ft-lbs): 650.00 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Curvepoint: 2/3 | Current (Amps): 2,500.00 | Current (%): | Torque (ft-lbs): 1,000.00 | Torque (%): | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Curvepoint: Pull-Up | Current (Amps): 2,750.00 | Current (%): | Torque (ft-lbs): 650.00 | Torque (%): | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Curvepoint: Locked-Rotor | Current (Amps): 3,150.00 | Current (%): | Torque (ft-lbs): 850.00 | Torque (%): 95.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 22.0 | Rated Output (Hp): 600.00 |
Efficiency
Information not available at the moment. Please check back later!