25,1450,3/50/60/200/400,284T,ODP, CARRIER P/N HD70AX380
25,1450,3/50/60/200/400,284T,ODP, CARRIER P/N HD70AX380
Part#: 850033OJ
Catalog#: 850033OJ
Weight: 254 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 25 Hp |
Output KW | Output KW: 18.7 kW | Voltage | Voltage: 200/400 V |
Speed | Speed: 1450 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: S284T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 77/38.5 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | UL | UL: Recognized |
CSA | CSA: Y |
Poles | Poles: 4 | Rotation | Rotation: Counterclockwise |
Drive End Bearing | Drive End Bearing: 311 | Opp Drive End Bearing | Opp Drive End Bearing: 207 |
Frame Length | Frame Length: 14 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 50 Hz | Speed | Speed: 1450 rpm |
Connection Drawing | Connection Drawing: 80022825 | Voltage | Voltage: 200/400 V |
Output KW | Output KW: 18.7 kW | Output HP | Output HP: 25 Hp |
Frame Size | Frame Size: 284 | Efficiency | Efficiency: 89.5 % |
Frame Prefix | Frame Prefix: S | Weight | Weight: 254.00 LB |
Efficiency
Information not available at the moment. Please check back later!