3,1765,3/60/230/460,182T,ODP, TRANE P/N MOT14927
3,1765,3/60/230/460,182T,ODP, TRANE P/N MOT14927
Part#: 850274J2
Catalog#: 850274J2
Weight: 105 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1765 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: S182T | Efficiency | Efficiency: 89.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 8.6/4.3 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
Poles | Poles: 4 | Rotation | Rotation: Counterclockwise |
Drive End Bearing | Drive End Bearing: 206sf | Opp Drive End Bearing | Opp Drive End Bearing: 204sf |
Frame Length | Frame Length: 8 in |
Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
Efficiency | Efficiency: 89.5 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1765 rpm | Connection Drawing | Connection Drawing: 80022802.PCX |
Frame Prefix | Frame Prefix: S | Weight | Weight: 105.00 LB |
Efficiency
Information not available at the moment. Please check back later!