Capacitor, Run, MFD 40, 370 V, Circle, Dia. 2.15" x 3.88 H
Resource Center
No resource available.

Capacitor, Run, MFD 40, 370 V, Circle, Dia. 2.15" x 3.88 H
Part#: 9117719
Catalog#: 9117719
Your Price: Login is Required
Key Features
- Run
- Circle
- 370
- 40
- Dia. 2.15 x 3.88 L
Specifications
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!