18.5 kW, Flameproof Motors Gas Group I, 3 phase, 1460 RPM, 550 V, 180L Frame, TEFC

18.5 kW, Flameproof Motors Gas Group I, 3 phase, 1460 RPM, 550 V, 180L Frame, TEFC - AL14D3520EAAFR0AOV18P50
Part#: AL14D3520EAAFR0AOV18P50
Catalog#: KF180L18P5KW4PIE1B3AS
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 25 Hp |
Output KW | Output KW: 18.5 kW | Voltage | Voltage: 550 V |
Speed | Speed: 1,460 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 180L | Efficiency | Efficiency: 89.3 % |
Frequency | Frequency: 50 Hz | Current | Current: 25.725 A |
Power Factor | Power Factor: 0.84 | Duty | Duty: S1 |
Drive End Bearing Size | Drive End Bearing Size: 6310 ZZ | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6310 ZZ |
Enclosure | Enclosure: TEFC-SC | IP Code | IP Code: IP55 |
Insulation class Stator/Rotor | Insulation class Stator/Rotor: F | Temp. Rise Stator/Rotor | Temp. Rise Stator/Rotor: Limited to Class-B K |
Electrical Type | Electrical Type: FLP, IE1 | Starting Method | Starting Method: DOL or Star/Delta |
Rotation | Rotation: Bi-directional | Mounting | Mounting: B3 |
Drive End Bearing | Drive End Bearing: DGBB | Opp Drive End Bearing | Opp Drive End Bearing: DGBB |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: S/C |
Overall Length | Overall Length: 706 mm | Frame Length | Frame Length: 419 mm |
Shaft Diameter | Shaft Diameter: 48 mm | Shaft Extension | Shaft Extension: 762 mm |
Assembly/Box Mounting | Assembly/Box Mounting: RHS |
Output HP | Output HP: 25 Hp | Output KW | Output KW: 18.5 kW |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 550 V |
Efficiency | Efficiency: 89.3 % | Service Factor | Service Factor: 1 |
Speed | Speed: 1460 rpm | Connection Drawing | Connection Drawing: CP3143/9 |
Outline Drawing | Outline Drawing: CM1386 |
Efficiency
Information not available at the moment. Please check back later!