30 kW, Flameproof Motors Gas Group I, 3 phase, 980 RPM, 550 V, 225M Frame, TEFC

30 kW, Flameproof Motors Gas Group I, 3 phase, 980 RPM, 550 V, 225M Frame, TEFC - AL14D4830EAAFR0AOV30P00
Part#: AL14D4830EAAFR0AOV30P00
Catalog#: KF225M30KW6PIE1B3AS
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 40 Hp |
Output KW | Output KW: 30 kW | Voltage | Voltage: 550 V |
Speed | Speed: 980 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 225M | Efficiency | Efficiency: 90.2 % |
Frequency | Frequency: 50 Hz | Current | Current: 41.775 A |
Power Factor | Power Factor: 0.83 | Duty | Duty: S1 |
Drive End Bearing Size | Drive End Bearing Size: 6313 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6311 ZZ |
Enclosure | Enclosure: TEFC-SC | IP Code | IP Code: IP55 |
Insulation class Stator/Rotor | Insulation class Stator/Rotor: F | Temp. Rise Stator/Rotor | Temp. Rise Stator/Rotor: Limited to Class-B K |
Electrical Type | Electrical Type: FLP, IE1 | Starting Method | Starting Method: DOL or Star/Delta |
Rotation | Rotation: Bi-directional | Mounting | Mounting: B3 |
Drive End Bearing | Drive End Bearing: DGBB | Opp Drive End Bearing | Opp Drive End Bearing: DGBB |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: S/C |
Overall Length | Overall Length: 890 mm | Frame Length | Frame Length: 521 mm |
Shaft Diameter | Shaft Diameter: 60 mm | Shaft Extension | Shaft Extension: 836 mm |
Assembly/Box Mounting | Assembly/Box Mounting: RHS |
Output HP | Output HP: 40 Hp | Output KW | Output KW: 30 kW |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 550 V |
Efficiency | Efficiency: 90.2 % | Service Factor | Service Factor: 1 |
Speed | Speed: 980 rpm | Connection Drawing | Connection Drawing: CP3143/9 |
Outline Drawing | Outline Drawing: CM1386 |
Efficiency
Information not available at the moment. Please check back later!