5.5 kW, Flameproof Motors Gas Group I, 3 phase, 1440 RPM, 550 V, 132M Frame, TEFC

5.5 kW, Flameproof Motors Gas Group I, 3 phase, 1440 RPM, 550 V, 132M Frame, TEFC
Part#: AL14D9020EAAFR0AOV5P500
Catalog#: KF132M5P5KW4PIE1B3AS
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.5 Hp |
Output KW | Output KW: 5.5 kW | Voltage | Voltage: 550 V |
Speed | Speed: 1,440 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 132M | Efficiency | Efficiency: 84.7 % |
Frequency | Frequency: 50 Hz | Current | Current: 8.1 A |
Power Factor | Power Factor: 0.84 | Duty | Duty: S1 |
Drive End Bearing Size | Drive End Bearing Size: 6308 ZZ | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6306 ZZ |
Enclosure | Enclosure: TEFC-SC | IP Code | IP Code: IP55 |
Insulation class Stator/Rotor | Insulation class Stator/Rotor: F | Temp. Rise Stator/Rotor | Temp. Rise Stator/Rotor: Limited to Class-B K |
Electrical Type | Electrical Type: FLP, IE1 | Starting Method | Starting Method: DOL |
Rotation | Rotation: Bi-directional | Mounting | Mounting: B3 |
Drive End Bearing | Drive End Bearing: DGBB | Opp Drive End Bearing | Opp Drive End Bearing: DGBB |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: S/C |
Overall Length | Overall Length: 500 mm | Frame Length | Frame Length: 266 mm |
Shaft Diameter | Shaft Diameter: 38 mm | Shaft Extension | Shaft Extension: 650 mm |
Assembly/Box Mounting | Assembly/Box Mounting: RHS |
Output HP | Output HP: 7.5 Hp | Output KW | Output KW: 5.5 kW |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 550 V |
Efficiency | Efficiency: 84.7 % | Service Factor | Service Factor: 1 |
Speed | Speed: 1440 rpm | Connection Drawing | Connection Drawing: CP3143/1 |
Outline Drawing | Outline Drawing: CM1386 |
Efficiency
Information not available at the moment. Please check back later!