7.5 kW, Flameproof Motors Gas Group I, 3 phase, 1440 RPM, 550 V, 132M Frame, TEFC

7.5 kW, Flameproof Motors Gas Group I, 3 phase, 1440 RPM, 550 V, 132M Frame, TEFC - AL14D9020EAAFR0AOV7P500
Part#: AL14D9020EAAFR0AOV7P500
Catalog#: KF132M7P5KW4PIE1B3AS
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
| Output KW | Output KW: 7.5 kW | Voltage | Voltage: 550 V |
| Speed | Speed: 1,440 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: 132M | Efficiency | Efficiency: 86 % |
| Frequency | Frequency: 50 Hz | Current | Current: 10.575 A |
| Power Factor | Power Factor: 0.86 | Duty | Duty: S1 |
| Drive End Bearing Size | Drive End Bearing Size: 6308 ZZ | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6306 ZZ |
| Enclosure | Enclosure: TEFC-SC | IP Code | IP Code: IP55 |
| Insulation class Stator/Rotor | Insulation class Stator/Rotor: F | Temp. Rise Stator/Rotor | Temp. Rise Stator/Rotor: Limited to Class-B K |
| Electrical Type | Electrical Type: FLP, IE1 | Starting Method | Starting Method: DOL |
| Rotation | Rotation: Bi-directional | Mounting | Mounting: B3 |
| Drive End Bearing | Drive End Bearing: DGBB | Opp Drive End Bearing | Opp Drive End Bearing: DGBB |
| Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: S/C |
| Overall Length | Overall Length: 500 mm | Frame Length | Frame Length: 266 mm |
| Shaft Diameter | Shaft Diameter: 38 mm | Shaft Extension | Shaft Extension: 650 mm |
| Assembly/Box Mounting | Assembly/Box Mounting: RHS |
| Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
| Frequency | Frequency: 50 Hz | Voltage | Voltage: 550 V |
| Efficiency | Efficiency: 86 % | Service Factor | Service Factor: 1 |
| Speed | Speed: 1440 rpm | Connection Drawing | Connection Drawing: CP3143/1 |
| Outline Drawing | Outline Drawing: CM1386 |
Efficiency
Information not available at the moment. Please check back later!