C-FACE KIT ODP.444-9TS FRAME 2-POLE (DCD)
C-FACE KIT ODP.444-9TS FRAME 2-POLE (DCD)
Part#: B176076.00
Catalog#: A416A
Weight: 179 lb
List Price: $1,326.00
Your Price: Login is Required
Key Features
- Fits 444-449TS frame ODP NEMA motor
- 2 pole only
- Cast iron material
Specifications
Packaged Length | Packaged Length: 23.00 IN | Weight | Weight: 179.00 LB |
UPC | UPC: 722856064882 | Packaged Width | Packaged Width: 23.00 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 6.00 IN |
Efficiency
Information not available at the moment. Please check back later!