284-6T/TS,TEFC,2,4 & 6 POLE D-FLANGE KIT
Resource Center
No resource available.
284-6T/TS,TEFC,2,4 & 6 POLE D-FLANGE KIT - B176206.00
Part#: B176206.00
Catalog#: A676
Weight: 91 lb
List Price: $508.00
Your Price: Login is Required
Key Features
- 284-6T/TS,TEFC,2,4 & 6 POLE D-FLANGE KIT
- Fits 284-6T/TS frame TEFC NEMA motor
- 2, 4 and 6 pole RPM only
- Cast iron material
Specifications
| Packaged Length | Packaged Length: 17.50 IN | Weight | Weight: 91.00 LB |
| UPC | UPC: 722856065018 | Packaged Width | Packaged Width: 17.00 IN |
| Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 12.50 IN |
Efficiency
Information not available at the moment. Please check back later!