75HP..1800RPM.365T.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID......ROLLER BRGS.
75HP..1800RPM.365T.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID......ROLLER BRGS.
Part#: B194238.00
Catalog#: B194238.00
Model#: D365T17FB14A
Weight: 1052 lb
List Price: $10,161.00
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 75 Hp |
Output KW | Output KW: 56 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1782 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 365T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 171.0/85.5 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: NU313 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6213 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .072 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 2.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2:1 |
Output HP | Output HP: 75 Hp | Output KW | Output KW: 56 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 171.0/85.5 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1782 rpm |
Connection Drawing | Connection Drawing: EE7308K | Outline Drawing | Outline Drawing: SS556999 |
Voltage | Voltage: 230/460 V | Frame Size | Frame Size: 365 |
Efficiency | Efficiency: 95.4 % | Packaged Length | Packaged Length: 49.00 IN |
Weight | Weight: 1052.00 LB | UPC | UPC: 691720992876 |
Packaged Width | Packaged Width: 41.00 IN | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 35.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 27.20 | 25%: 34.00 | 50%: 48.20 | 75%: 66.00 | 100%: 85.50 | 115%: 98.50 | 125%: 107.50 |
% of Rated Load: Rated Output (KW) | 0%: 1.00 | 25%: 15.00 | 50%: 29.20 | 75%: 44.00 | 100%: 58.80 | 115%: 68.50 | 125%: 74.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.0 | 75%: 95.4 | 100%: 95.4 | 115%: 95.0 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 3.5 | 25%: 55.5 | 50%: 76.2 | 75%: 83.5 | 100%: 86.0 | 115%: 86.5 | 125%: 86.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,792 | 75%: 1,788 | 100%: 1,782 | 115%: 1,780 | 125%: 1,775 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 100.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 55.00 | 50%: 110.00 | 75%: 166.00 | 100%: 221.00 | 115%: 254.00 | 125%: 280.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 465.00 | Current (%): 544.0 | Torque (ft-lbs): 390.00 | Torque (%): 176.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
Curvepoint: Pull-Up | Current (Amps): 425.00 | Current (%): 497.0 | Torque (ft-lbs): 395.00 | Torque (%): 179.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
Curvepoint: Full Load | Current (Amps): 85.50 | Current (%): 100.0 | Torque (ft-lbs): 221.00 | Torque (%): 100.0 | Speed (RPM): 1,782 | Rated Output (KW): 0.00 | Power Factor (%): 86.0 | Rated Output (Hp): 75.00 |
Curvepoint: 2/3 | Current (Amps): 385.00 | Current (%): 450.0 | Torque (ft-lbs): 485.00 | Torque (%): 219.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
Curvepoint: No Load | Current (Amps): 27.20 | Current (%): 32.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 3.5 | Rated Output (Hp): 75.00 |
Curvepoint: Break-Down | Current (Amps): 303.00 | Current (%): 354.0 | Torque (ft-lbs): 586.00 | Torque (%): 265.0 | Speed (RPM): 1,715 | Rated Output (KW): 0.00 | Power Factor (%): 65.0 | Rated Output (Hp): 75.00 |
Curvepoint: Locked-Rotor | Current (Amps): 542.00 | Current (%): 634.0 | Torque (ft-lbs): 464.00 | Torque (%): 210.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 34.0 | Rated Output (Hp): 75.00 |
Efficiency
Information not available at the moment. Please check back later!