..75HP..1200RPM.405T.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID.....ROLLER BRGS........
..75HP..1200RPM.405T.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID.....ROLLER BRGS........
Part#: B194239.00
Catalog#: B194239.00
Model#: D405T11FB10A
Weight: 1450 lb
List Price: $12,820.00
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 75 Hp |
Output KW | Output KW: 56 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1188 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 405T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 178.0/89.0 A | Power Factor | Power Factor: 83.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: NU316 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0904 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 2.875 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 178.0/89.0 A | Synchronous RPM | Synchronous RPM: 1200 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1188 rpm |
Connection Drawing | Connection Drawing: EE7308K | Outline Drawing | Outline Drawing: SS557005 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 56 kW |
Output HP | Output HP: 75 Hp | Frame Size | Frame Size: 405 |
Efficiency | Efficiency: 94.5 % | Packaged Length | Packaged Length: 55.00 IN |
Weight | Weight: 1450.00 LB | UPC | UPC: 691720992968 |
Packaged Width | Packaged Width: 43.00 IN | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 36.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 35.00 | 25%: 40.50 | 50%: 53.50 | 75%: 70.50 | 100%: 89.00 | 115%: 102.50 | 125%: 111.50 |
% of Rated Load: Rated Output (KW) | 0%: 1.50 | 25%: 15.50 | 50%: 29.50 | 75%: 44.50 | 100%: 59.20 | 115%: 68.50 | 125%: 74.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 94.1 | 75%: 94.5 | 100%: 94.5 | 115%: 94.1 | 125%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 48.0 | 50%: 70.5 | 75%: 79.5 | 100%: 83.5 | 115%: 84.5 | 125%: 84.8 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,196 | 50%: 1,195 | 75%: 1,192 | 100%: 1,188 | 115%: 1,188 | 125%: 1,185 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 100.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 82.50 | 50%: 165.00 | 75%: 248.00 | 100%: 332.00 | 115%: 382.00 | 125%: 416.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 395.00 | Current (%): 440.0 | Torque (ft-lbs): 675.00 | Torque (%): 205.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Full Load | Current (Amps): 89.00 | Current (%): 100.0 | Torque (ft-lbs): 331.00 | Torque (%): 100.0 | Speed (RPM): 1,188 | Rated Output (KW): | Power Factor (%): 83.5 | Rated Output (Hp): 75.00 |
Curvepoint: Locked-Rotor | Current (Amps): 542.00 | Current (%): 600.0 | Torque (ft-lbs): 646.00 | Torque (%): 195.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 37.0 | Rated Output (Hp): 75.00 |
Curvepoint: 1/3 | Current (Amps): 470.00 | Current (%): 520.0 | Torque (ft-lbs): 540.00 | Torque (%): 162.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Break-Down | Current (Amps): 305.00 | Current (%): 340.0 | Torque (ft-lbs): 844.00 | Torque (%): 255.0 | Speed (RPM): 1,150 | Rated Output (KW): | Power Factor (%): 63.0 | Rated Output (Hp): 75.00 |
Curvepoint: No Load | Current (Amps): 35.00 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 4.5 | Rated Output (Hp): 75.00 |
Curvepoint: Pull-Up | Current (Amps): 435.00 | Current (%): 485.0 | Torque (ft-lbs): 545.00 | Torque (%): 165.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Efficiency
Information not available at the moment. Please check back later!