100HP..1800RPM.405T.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID......ROLLER BRGS..
100HP..1800RPM.405T.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID......ROLLER BRGS..
Part#: B194240.00
Catalog#: B194240.00
Model#: D405T17FB12A
Weight: 1371 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 100 & 75 Hp |
Output KW | Output KW: 75.0 & 56.0 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1785 & 1488 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 405T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 & 95 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 226/113 & 208/104 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: NU316 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0524 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: CONSTANT 20:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 226.0/113.0 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1785 rpm |
Connection Drawing | Connection Drawing: EE7308AA | Outline Drawing | Outline Drawing: SS557005 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 75 kW |
Output HP | Output HP: 100 Hp | Frame Size | Frame Size: 405 |
Efficiency | Efficiency: 95.4 % | Weight | Weight: 1371.00 LB |
UPC | UPC: 691720992869 | Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 40.00 | 25%: 48.00 | 50%: 66.00 | 75%: 88.50 | 100%: 113.00 | 115%: 129.50 | 125%: 140.50 |
% of Rated Load: Rated Output (KW) | 0%: 1.50 | 25%: 20.00 | 50%: 39.00 | 75%: 58.50 | 100%: 78.20 | 115%: 90.50 | 125%: 98.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.6 | 50%: 95.0 | 75%: 95.4 | 100%: 95.4 | 115%: 95.0 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 53.0 | 50%: 74.5 | 75%: 83.5 | 100%: 87.0 | 115%: 88.0 | 125%: 88.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,792 | 75%: 1,790 | 100%: 1,785 | 115%: 1,782 | 125%: 1,780 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 100.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 73.00 | 50%: 147.00 | 75%: 220.00 | 100%: 294.00 | 115%: 339.00 | 125%: 370.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 725.00 | Current (%): 640.0 | Torque (ft-lbs): 529.00 | Torque (%): 180.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 32.0 | Rated Output (Hp): 100.00 |
Curvepoint: 1/3 | Current (Amps): 630.00 | Current (%): 555.0 | Torque (ft-lbs): 440.00 | Torque (%): 150.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Break-Down | Current (Amps): 410.00 | Current (%): 365.0 | Torque (ft-lbs): 764.00 | Torque (%): 260.0 | Speed (RPM): 1,735 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 100.00 |
Curvepoint: Full Load | Current (Amps): 113.00 | Current (%): 100.0 | Torque (ft-lbs): 294.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): 87.0 | Rated Output (Hp): 100.00 |
Curvepoint: 2/3 | Current (Amps): 525.00 | Current (%): 465.0 | Torque (ft-lbs): 550.00 | Torque (%): 187.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Pull-Up | Current (Amps): 580.00 | Current (%): 510.0 | Torque (ft-lbs): 445.00 | Torque (%): 151.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: No Load | Current (Amps): 40.00 | Current (%): 35.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 4.5 | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!