OBSOLETE REPLACED BY 182TTFBD6037

OBSOLETE REPLACED BY 182TTFBD6037

Part#: B199093.00

Catalog#: B199093.00

Model#: D182T17FK52AA

Weight: 142 lb

List Price: $1,919.00

Specifications


Phase Phase: 3 Output HP Output HP: 3 & 2 Hp
Output KW Output KW: 2.2 & 1.5 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1762 & 1468 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 182JP Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 89.5 & 85.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 8/4 & 6.8/3.4 A Power Factor Power Factor: 78
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: K
Drive End Bearing Size Drive End Bearing Size: 6307 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 4.15 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: JP Shaft Diameter Shaft Diameter: 1.372 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JP
Current Current: 8.0/4.0 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1762 rpm
Connection Drawing Connection Drawing: EE7308 Outline Drawing Outline Drawing: SS600203
Voltage Voltage: 230/460 V Output KW Output KW: 2.2 kW
Output HP Output HP: 3 Hp Frame Size Frame Size: 182
Efficiency Efficiency: 89.5 % Packaged Length Packaged Length: 36.00 IN
Weight Weight: 142.00 LB UPC UPC: 691720107669
Packaged Width Packaged Width: 28.00 IN Country of Origin Country of Origin: China
Packaged Height Packaged Height: 25.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 2.30 25%: 2.40 50%: 2.80 75%: 3.40 100%: 4.00 115%: 4.50 125%: 4.80
% of Rated Load: Rated Output (KW) 0%: 0.19 25%: 0.77 50%: 1.35 75%: 1.96 100%: 2.59 115%: 2.98 125%: 3.25
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 79.5 50%: 86.5 75%: 88.5 100%: 89.5 115%: 89.5 125%: 88.5
% of Rated Load: Power Factor (%) 0%: 7.0 25%: 37.0 50%: 57.0 75%: 70.0 100%: 78.0 115%: 80.0 125%: 82.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,790 50%: 1,782 75%: 1,772 100%: 1,762 115%: 1,758 125%: 1,755
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 60.0 115%: 80.0 125%: 90.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 2.20 50%: 4.40 75%: 6.70 100%: 9.00 115%: 10.30 125%: 11.20
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 18.00 Current (%): Torque (ft-lbs): 29.00 Torque (%): 320.0 Speed (RPM): 1,675 Rated Output (KW): Power Factor (%): 72.0 Rated Output (Hp): 3.00
Curvepoint: Locked-Rotor Current (Amps): 32.00 Current (%): Torque (ft-lbs): 20.00 Torque (%): 220.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 48.0 Rated Output (Hp): 3.00
Curvepoint: Full Load Current (Amps): 4.00 Current (%): 100.0 Torque (ft-lbs): 9.00 Torque (%): 100.0 Speed (RPM): 1,762 Rated Output (KW): Power Factor (%): 78.0 Rated Output (Hp): 3.00
Curvepoint: 2/3 Current (Amps): 26.00 Current (%): Torque (ft-lbs): 20.00 Torque (%): Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 3.00
Curvepoint: Pull-Up Current (Amps): 28.00 Current (%): Torque (ft-lbs): 17.00 Torque (%): Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 3.00
Curvepoint: No Load Current (Amps): 2.30 Current (%): Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): 7.0 Rated Output (Hp): 3.00
Curvepoint: 1/3 Current (Amps): 30.00 Current (%): Torque (ft-lbs): 17.00 Torque (%): Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 3.00

Efficiency


Information not available at the moment. Please check back later!