..75HP..1800RPM.365TC.ODP.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID C FACE......GEN PURPOSE........
..75HP..1800RPM.365TC.ODP.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID C FACE......GEN PURPOSE........
Part#: B199816.00
Catalog#: B199816.00
Model#: C365T17DK4A
Weight: 810 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 75 & 60 Hp |
Output KW | Output KW: 56.0 & 45.0 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1782 & 1482 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 365TC | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95 & 93.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 172/86 & 166/83 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0848 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TC |
Current | Current: 172.0/86.0 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1782 rpm |
Connection Drawing | Connection Drawing: EE7308AA | Outline Drawing | Outline Drawing: SS620751 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 56 kW |
Output HP | Output HP: 75 Hp | Frame Size | Frame Size: 365 |
Efficiency | Efficiency: 95 % | Weight | Weight: 810.00 LB |
UPC | UPC: 691720990117 | Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 29.50 | 25%: 35.50 | 50%: 49.00 | 75%: 66.50 | 100%: 85.80 | 115%: 98.30 | 125%: 107.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.02 | 25%: 15.10 | 50%: 29.40 | 75%: 44.00 | 100%: 58.80 | 115%: 68.10 | 125%: 74.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.7 | 50%: 95.0 | 75%: 95.0 | 100%: 95.0 | 115%: 95.0 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 53.0 | 50%: 75.0 | 75%: 83.0 | 100%: 86.0 | 115%: 86.5 | 125%: 86.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,792 | 75%: 1,788 | 100%: 1,782 | 115%: 1,780 | 125%: 1,778 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 35.0 | 115%: 45.0 | 125%: 55.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 55.00 | 50%: 110.00 | 75%: 165.00 | 100%: 221.00 | 115%: 255.00 | 125%: 277.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 29.50 | Current (%): 34.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 4.0 | Rated Output (Hp): 75.00 |
Curvepoint: Break-Down | Current (Amps): 284.00 | Current (%): 330.0 | Torque (ft-lbs): 553.00 | Torque (%): 250.0 | Speed (RPM): 1,710 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 75.00 |
Curvepoint: Locked-Rotor | Current (Amps): 540.00 | Current (%): 630.0 | Torque (ft-lbs): 442.00 | Torque (%): 200.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 34.0 | Rated Output (Hp): 75.00 |
Curvepoint: Pull-Up | Current (Amps): 430.00 | Current (%): 500.0 | Torque (ft-lbs): 335.00 | Torque (%): 152.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: 2/3 | Current (Amps): 390.00 | Current (%): 455.0 | Torque (ft-lbs): 415.00 | Torque (%): 188.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Full Load | Current (Amps): 85.80 | Current (%): 100.0 | Torque (ft-lbs): 221.00 | Torque (%): 100.0 | Speed (RPM): 1,782 | Rated Output (KW): | Power Factor (%): 86.0 | Rated Output (Hp): 75.00 |
Curvepoint: 1/3 | Current (Amps): 470.00 | Current (%): 548.0 | Torque (ft-lbs): 330.00 | Torque (%): 150.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Efficiency
Information not available at the moment. Please check back later!