General Purpose Motor, 15 HP, 3 Ph, 60 Hz, 208-230/460 V, 3600 RPM, 254TC Frame, TEFC

General Purpose Motor, 15 HP, 3 Ph, 60 Hz, 208-230/460 V, 3600 RPM, 254TC Frame, TEFC

Part#: CFR23

Catalog#: CFR23

Weight: 353 lb

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2200
  • Inverter duty 10:1 variable torque and 10:1 constant torque
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • Standard assembly F1, reversible to F2 assembly

Specifications


Phase Phase: 3 Output HP Output HP: 15 Hp
Output KW Output KW: 11.2 kW Voltage Voltage: 208-230/460 V
Speed Speed: 3560 rpm Service Factor Service Factor: 1.15
Frame Frame: 254TC Thermal Protection Thermal Protection: No Protection
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 34/17 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: Recognized CSA CSA: Y
CE CE: Y Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: POLYPHASE Starting Method Starting Method: Across The Line
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: Keyed Overall Length Overall Length: 26.60 in
Frame Length Frame Length: 11.41 in Shaft Diameter Shaft Diameter: 1.625 in
Shaft Extension Shaft Extension: 4 in
Output HP Output HP: 15 Hp Output KW Output KW: 11.2 kW
Frame Size Frame Size: 254 Frame Suffix Frame Suffix: TC
Synchronous RPM Synchronous RPM: 3600 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 208-230/460 V Service Factor Service Factor: 1.15
Speed Speed: 3560 rpm Connection Drawing Connection Drawing: A-EE7308K
Outline Drawing Outline Drawing: SS620298 Packaged Length Packaged Length: 31.34 IN
Weight Weight: 353.00 LB UPC UPC: 786674061669
Packaged Width Packaged Width: 24.49 IN HTC HTC: 8501.52.4000
Country of Origin Country of Origin: China Packaged Height Packaged Height: 24.40 IN

Efficiency


Information not available at the moment. Please check back later!