Close-Coupled Pump Motor, 1.5 HP, 3 Ph, 60 Hz, 208-230/460 V, 1800 RPM, 145JM Frame, TEFC

Close-Coupled Pump Motor, 1.5 HP, 3 Ph, 60 Hz, 208-230/460 V, 1800 RPM, 145JM Frame, TEFC
Part#: CPE14
Catalog#: CPE14
Weight: 67 lb
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2009
- Inverter Duty 10:1 Variable Torque and 2:1 Constant Torque
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.5 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 208-230/460 V |
Speed | Speed: 1740 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 145JM | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 4.3-3.90/1.95 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: POLYPHASE | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 16.75 in |
Frame Length | Frame Length: 6.75 in | Shaft Diameter | Shaft Diameter: 1.156 in |
Shaft Extension | Shaft Extension: 4.26 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
Speed | Speed: 1740 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: SS620615 | Voltage | Voltage: 208-230/460 V |
Output KW | Output KW: 1.1 kW | Output HP | Output HP: 1.50 Hp |
Frame Size | Frame Size: 145 | Packaged Length | Packaged Length: 18.52 IN |
Weight | Weight: 67.00 LB | UPC | UPC: 786674066572 |
Packaged Width | Packaged Width: 12.80 IN | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 9.81 IN |
Efficiency
Information not available at the moment. Please check back later!