Close-Coupled Pump Motor, 10 HP, 3 Ph, 60 Hz, 208-230/460 V, 1800 RPM, 215JM Frame, TEFC

Close-Coupled Pump Motor, 10 HP, 3 Ph, 60 Hz, 208-230/460 V, 1800 RPM, 215JM Frame, TEFC - CPE35
Part#: CPE35
Catalog#: CPE35
Weight: 202 lb
Key Features
- Meets or exceeds NEMA PremiumĀ® efficiency. Model is in compliance with EISA2020
- Inverter Duty 10:1 Variable Torque and 2:1 Constant Torque
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 208-230/460 V |
Speed | Speed: 1765 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 215JM | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 28.3-25.6/12.8 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: POLYPHASE | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 21.35 in |
Frame Length | Frame Length: 8.75 in | Shaft Diameter | Shaft Diameter: 1.250 in |
Shaft Extension | Shaft Extension: 4.25 in |
Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: JM |
Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 208-230/460 V | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1765 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: SS620619 | Packaged Length | Packaged Length: 22.73 IN |
Weight | Weight: 202.00 LB | UPC | UPC: 786674064721 |
Packaged Width | Packaged Width: 16.57 IN | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 19.05 IN |
Efficiency
Information not available at the moment. Please check back later!