Close-Coupled Pump Motor, 20 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, 256JM Frame, TEFC

Close-Coupled Pump Motor, 20 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, 256JM Frame, TEFC
Part#: CPE47
Catalog#: CPE47
Weight: 377 lb
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2023
- Inverter Duty 10:1 Variable Torque and 2:1 Constant Torque
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
Specifications
Phase | Phase: 3 | Output HP | Output HP: 20 Hp |
Output KW | Output KW: 14.9 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 3540 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 256JM | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 46/23 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: POLYPHASE | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 27.80 in |
Frame Length | Frame Length: 12.59 in | Shaft Diameter | Shaft Diameter: 1.750 in |
Shaft Extension | Shaft Extension: 5.25 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
Speed | Speed: 3540 rpm | Connection Drawing | Connection Drawing: A-EE7308K |
Outline Drawing | Outline Drawing: SS620564 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 14.9 kW | Output HP | Output HP: 20 Hp |
Frame Size | Frame Size: 256 | Packaged Length | Packaged Length: 32.53 IN |
Weight | Weight: 377.00 LB | UPC | UPC: 786674064844 |
Packaged Width | Packaged Width: 25.51 IN | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 24.40 IN |
Efficiency
Information not available at the moment. Please check back later!