Close-Coupled Pump Motor, 2 HP, 3 Ph, 60 Hz, 208-230/460 V, 1800 RPM, 145JM Frame, ODP

Close-Coupled Pump Motor, 2 HP, 3 Ph, 60 Hz, 208-230/460 V, 1800 RPM, 145JM Frame, ODP
Part#: CPO16
Catalog#: CPO16
Weight: 45 lb
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2035
- Inverter Duty 10:1 Variable Torque and 2:1 Constant Torque
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 208-230/460 V |
Speed | Speed: 1730 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 145JM | Enclosure | Enclosure: Open Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 5.5-5/2.5 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: POLYPHASE | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 14.80 in |
Frame Length | Frame Length: 6.75 in | Shaft Diameter | Shaft Diameter: 1 in |
Shaft Extension | Shaft Extension: 4.26 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
Speed | Speed: 1730 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: SS620613 | Voltage | Voltage: 208-230/460 V |
Output KW | Output KW: 1.5 kW | Output HP | Output HP: 2 Hp |
Frame Size | Frame Size: 145 | Packaged Length | Packaged Length: 15.79 IN |
Weight | Weight: 45.00 LB | UPC | UPC: 786674066305 |
Packaged Width | Packaged Width: 11.18 IN | HTC | HTC: 8501.52.4000 |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 9.07 IN |
Efficiency
Information not available at the moment. Please check back later!