Close-Coupled Pump Motor, 3 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 182JP Frame, ODP

Close-Coupled Pump Motor, 3 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 182JP Frame, ODP

Part#: CPO25A

Catalog#: CPO25A

Weight: 77 lb

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2043
  • Inverter Duty 10:1 Variable Torque and 2:1 Constant Torque
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power

Specifications


Phase Phase: 3 Output HP Output HP: 3 Hp
Output KW Output KW: 2.2 kW Voltage Voltage: 575 V
Speed Speed: 1770 rpm Service Factor Service Factor: 1.15
Frame Frame: 182JP Enclosure Enclosure: Open Drip Proof
Thermal Protection Thermal Protection: No Protection Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 3.2 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: POLYPHASE Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: Keyed Overall Length Overall Length: 17.70 in
Frame Length Frame Length: 7.26 in Shaft Diameter Shaft Diameter: 1.249 in
Shaft Extension Shaft Extension: 7.31 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JP
Synchronous RPM Synchronous RPM: 1800 rpm Frequency Frequency: 60 Hz
Speed Speed: 1770 rpm Connection Drawing Connection Drawing: EE7300
Outline Drawing Outline Drawing: SS600205 Voltage Voltage: 575 V
Output KW Output KW: 2.2 kW Output HP Output HP: 3 Hp
Frame Size Frame Size: 182 Packaged Length Packaged Length: 19.08 IN
Weight Weight: 77.00 LB UPC UPC: 786674075765
Packaged Width Packaged Width: 12.75 IN Country of Origin Country of Origin: China
Packaged Height Packaged Height: 15.66 IN

Efficiency


Information not available at the moment. Please check back later!