Close-Coupled Pump Motor, 5 HP, 3 Ph, 60 Hz, 208-230/460 V, 1800 RPM, 184JP Frame, ODP

Close-Coupled Pump Motor, 5 HP, 3 Ph, 60 Hz, 208-230/460 V, 1800 RPM, 184JP Frame, ODP
Part#: CPO33
Catalog#: CPO33
Weight: 92 lb
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2047
- Inverter Duty 10:1 Variable Torque and 2:1 Constant Torque
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 208-230/460 V |
Speed | Speed: 1750 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184JP | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 14.2-12.8/6.4 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Enclosure | Enclosure: Open Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: POLYPHASE | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 15.64 in |
Frame Length | Frame Length: 7.75 in | Shaft Diameter | Shaft Diameter: 1.249 in |
Shaft Extension | Shaft Extension: 4.25 in |
Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: JP |
Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 208-230/460 V | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1750 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: SS620570 | Packaged Length | Packaged Length: 21.84 IN |
Weight | Weight: 92.00 LB | UPC | UPC: 786674066442 |
Packaged Width | Packaged Width: 12.99 IN | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 16.24 IN |
Efficiency
Information not available at the moment. Please check back later!