MODEL-IHP

Part#: E2005

Catalog#: E2005

Weight: 94 lb

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 230/460 V
Speed Speed: 3490 rpm Service Factor Service Factor: 1.15
Frame Frame: S182TC Efficiency Efficiency: 85.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 12.4/6.2 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible Counterclockwise
Drive End Bearing Drive End Bearing: 206sf Opp Drive End Bearing Opp Drive End Bearing: 204sf
Frame Length Frame Length: 9 in
Output HP Output HP: 5 Hp Output KW Output KW: 3.7 kW
Frame Size Frame Size: 182 Frame Suffix Frame Suffix: TC
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Efficiency Efficiency: 85.5 % Service Factor Service Factor: 1.15
Speed Speed: 3490 rpm Frame Prefix Frame Prefix: S
Weight Weight: 94.00 LB

Efficiency


Information not available at the moment. Please check back later!