MODEL-IHP

Part#: E202M

Catalog#: E202M

Weight: 63 lb

Specifications


Phase Phase: 3 Output HP Output HP: 3 Hp
Output KW Output KW: 2.2 kW Voltage Voltage: 200 V
Speed Speed: 1765 rpm Service Factor Service Factor: 1.15
Frame Frame: S182T Efficiency Efficiency: 86.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 9.8 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Counterclockwise
Drive End Bearing Drive End Bearing: 206sf Opp Drive End Bearing Opp Drive End Bearing: 204sf
Frame Length Frame Length: 8 in
Output HP Output HP: 3 Hp Output KW Output KW: 2.2 kW
Frame Size Frame Size: 182 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 200 V
Efficiency Efficiency: 86.5 % Service Factor Service Factor: 1.15
Speed Speed: 1765 rpm Frame Prefix Frame Prefix: S
Weight Weight: 63.00 LB UPC UPC: 786674018861

Efficiency


Information not available at the moment. Please check back later!