MODEL-IHP

Part#: E204

Catalog#: E204

Weight: 104 lb

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 230/460 V
Speed Speed: 3520 rpm Service Factor Service Factor: 1.15
Frame Frame: H182T Efficiency Efficiency: 91 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 11.6/5.8 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 206
Opp Drive End Bearing Opp Drive End Bearing: 204 Frame Length Frame Length: 9.75 in
Output HP Output HP: 5 Hp Output KW Output KW: 3.7 kW
Frame Size Frame Size: 182 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Efficiency Efficiency: 91 % Service Factor Service Factor: 1.15
Speed Speed: 3520 rpm Connection Drawing Connection Drawing: 80022802.PCX
Frame Prefix Frame Prefix: H Weight Weight: 104.00 LB
UPC UPC: 786674052094

Efficiency


Information not available at the moment. Please check back later!