MODEL-IHP

Part#: E205

Catalog#: E205

Weight: 101 lb

Specifications


Phase Phase: 3 Output HP Output HP: 7.5 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 230/460 V
Speed Speed: 3490 rpm Service Factor Service Factor: 1.15
Frame Frame: Y184T Efficiency Efficiency: 90.2 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 17.2/8.60 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 206
Opp Drive End Bearing Opp Drive End Bearing: 204 Frame Length Frame Length: 10.75 in
Output HP Output HP: 7.50 Hp Output KW Output KW: 5.6 kW
Frame Size Frame Size: 184 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Efficiency Efficiency: 90.2 % Service Factor Service Factor: 1.15
Speed Speed: 3490 rpm Connection Drawing Connection Drawing: 80022802.PCX
Frame Prefix Frame Prefix: Y Weight Weight: 101.00 LB
UPC UPC: 786674052100

Efficiency


Information not available at the moment. Please check back later!