MODEL-IHP

Part#: E215

Catalog#: E215

Weight: 68 lb

Specifications


Phase Phase: 3 Output HP Output HP: 2 Hp
Output KW Output KW: 1.5 kW Voltage Voltage: 230/460 V
Speed Speed: 1165 rpm Service Factor Service Factor: 1.15
Frame Frame: S184T Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 85.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 7.0/3.5 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Poles Poles: 6 Rotation Rotation: Counterclockwise
Drive End Bearing Drive End Bearing: 206sf Opp Drive End Bearing Opp Drive End Bearing: 204sf
Frame Length Frame Length: 8 in
Output HP Output HP: 2 Hp Output KW Output KW: 1.5 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1165 rpm
Connection Drawing Connection Drawing: 80022802.PCX Voltage Voltage: 230/460 V
Frame Size Frame Size: 184 Efficiency Efficiency: 85.5 %
Frame Prefix Frame Prefix: S Weight Weight: 68.00 LB
UPC UPC: 786674052155

Efficiency


Information not available at the moment. Please check back later!