5,1800,184T,DP,3/60/575

5,1800,184T,DP,3/60/575

Part#: E225

Catalog#: E225

Weight: 81 lb

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 575 V
Speed Speed: 1745 rpm Service Factor Service Factor: 1.15
Frame Frame: S184T Efficiency Efficiency: 87.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 5.1 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Counterclockwise
Drive End Bearing Drive End Bearing: 206sf Opp Drive End Bearing Opp Drive End Bearing: 204sf
Frame Length Frame Length: 8 in
Output HP Output HP: 5 Hp Output KW Output KW: 3.7 kW
Frame Size Frame Size: 184 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 575 V
Efficiency Efficiency: 87.5 % Service Factor Service Factor: 1.15
Speed Speed: 1745 rpm Frame Prefix Frame Prefix: S
Weight Weight: 81.00 LB

Efficiency


Information not available at the moment. Please check back later!