MODEL-IHP

Part#: E279

Catalog#: E279

Weight: 74 lb

Specifications


Phase Phase: 3 Output HP Output HP: 5.0 3.7KW Hp
Voltage Voltage: 200-230/460 V Speed Speed: 3500 rpm
Frame Frame: E182TCZ Efficiency Efficiency: 80 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 14.2-13/6.5 A Duty Duty: Continuous
Insulation Class Insulation Class: B Enclosure Enclosure: Drip Proof
CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 207sf
Opp Drive End Bearing Opp Drive End Bearing: 204sf Frame Length Frame Length: 9.25 in
Frame Size Frame Size: 182 Frame Suffix Frame Suffix: TCZ
Frequency Frequency: 60 Hz Voltage Voltage: 200-230/460 V
Efficiency Efficiency: 80 % Speed Speed: 3500 rpm
Frame Prefix Frame Prefix: E Weight Weight: 74.00 LB

Efficiency


Information not available at the moment. Please check back later!