MODEL-IHP

Part#: E282

Catalog#: E282

Weight: 80 lb

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 230/460 V
Speed Speed: 1740 rpm Service Factor Service Factor: 1.15
Frame Frame: S184JM Efficiency Efficiency: 82.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 13.6/6.8 A Duty Duty: Continuous
Insulation Class Insulation Class: B
Rotation Rotation: Reversible Drive End Bearing Drive End Bearing: 207
Opp Drive End Bearing Opp Drive End Bearing: 206
Output HP Output HP: 5 Hp Output KW Output KW: 3.7 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JM
Frequency Frequency: 60 Hz Speed Speed: 1740 rpm
Voltage Voltage: 230/460 V Frame Size Frame Size: 184
Efficiency Efficiency: 82.5 % Frame Prefix Frame Prefix: S
Weight Weight: 80.00 LB

Efficiency


Information not available at the moment. Please check back later!