MODEL-IHP
Resource Center
No resource available.
MODEL-IHP - E282M
Part#: E282M
Catalog#: E282M
Weight: 80 lb
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
| Output KW | Output KW: 3.7 kW | Voltage | Voltage: 230/460 V |
| Speed | Speed: 1745 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: S184JM | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 15/7.5 A |
| Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
| Enclosure | Enclosure: Drip Proof | UL | UL: Recognized |
| CSA | CSA: Y |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball Brg |
| Frame Length | Frame Length: 7.75 in |
| Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
| Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: JM |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 1745 rpm |
| Frame Prefix | Frame Prefix: S | Weight | Weight: 80.00 LB |
Efficiency
Information not available at the moment. Please check back later!