MODEL-IHP
MODEL-IHP
Part#: E282RF
Catalog#: E282RF
Weight: 80 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5.0 (3.7KW) Hp |
Voltage | Voltage: 230/460 V | Speed | Speed: 1745 rpm |
Service Factor | Service Factor: 1.25 | Frame | Frame: S184JM |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 15/7.5 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Mounting | Mounting: Round | Drive End Bearing | Drive End Bearing: Ball Brg |
Frame Length | Frame Length: 7.75 in |
Output HP | Output HP: 5.0 (3.7KW Hp | Frame Size | Frame Size: 184 |
Frame Suffix | Frame Suffix: JM | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 230/460 V | Service Factor | Service Factor: 1.25 |
Speed | Speed: 1745 rpm | Frame Prefix | Frame Prefix: S |
Weight | Weight: 80.00 LB |
Efficiency
Information not available at the moment. Please check back later!