MODEL-IHP

Part#: E283M

Catalog#: E283M

Weight: 100 lb

Specifications


Phase Phase: 3 Output HP Output HP: 5.0 3.7KW Hp
Voltage Voltage: 200-230/460 V Speed Speed: 1745 rpm
Service Factor Service Factor: 1.15 Frame Frame: S184JP
Enclosure Enclosure: Drip Proof Efficiency Efficiency: 85.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 15.5-15/7.5 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 207
Opp Drive End Bearing Opp Drive End Bearing: 204 Frame Length Frame Length: 7.75 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JP
Frequency Frequency: 60 Hz Speed Speed: 1745 rpm
Voltage Voltage: 200-230/460 V Frame Size Frame Size: 184
Efficiency Efficiency: 85.5 % Frame Prefix Frame Prefix: S
Weight Weight: 100.00 LB

Efficiency


Information not available at the moment. Please check back later!