MODEL-IHP

Part#: E284M

Catalog#: E284M

Weight: 84 lb

Specifications


Phase Phase: 3 Output HP Output HP: 5.0 3.7KW Hp
Voltage Voltage: 200-230/460 V Speed Speed: 1745 rpm
Service Factor Service Factor: 1.15 Frame Frame: S184TCZ
Efficiency Efficiency: 85.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 15.5-15/7.5 A
Duty Duty: Continuous Insulation Class Insulation Class: F
Enclosure Enclosure: Drip Proof CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 207
Opp Drive End Bearing Opp Drive End Bearing: 204 Frame Length Frame Length: 7.75 in
Frame Size Frame Size: 184 Frame Suffix Frame Suffix: TCZ
Frequency Frequency: 60 Hz Voltage Voltage: 200-230/460 V
Efficiency Efficiency: 85.5 % Service Factor Service Factor: 1.15
Speed Speed: 1745 rpm Frame Prefix Frame Prefix: S
Weight Weight: 84.00 LB

Efficiency


Information not available at the moment. Please check back later!