MODEL-IHP

Part#: E285M

Catalog#: E285M

Weight: 94 lb

Specifications


Phase Phase: 3 Output HP Output HP: 7.5 5.6KW Hp
Voltage Voltage: 200-230/460 V Speed Speed: 3500 rpm
Service Factor Service Factor: 1.15 Frame Frame: H184JM
Enclosure Enclosure: Drip Proof Efficiency Efficiency: 82 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 21.8-20/10.0 A Duty Duty: Continuous
Insulation Class Insulation Class: F CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 207
Opp Drive End Bearing Opp Drive End Bearing: 204 Frame Length Frame Length: 9.75 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JM
Frequency Frequency: 60 Hz Speed Speed: 3500 rpm
Voltage Voltage: 200-230/460 V Frame Size Frame Size: 184
Efficiency Efficiency: 82 % Frame Prefix Frame Prefix: H
Weight Weight: 94.00 LB

Efficiency


Information not available at the moment. Please check back later!