MODEL-IHP

Part#: E286M

Catalog#: E286M

Weight: 89 lb

Specifications


Phase Phase: 3 Output HP Output HP: 7.5 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 230/460 V
Speed Speed: 3515 rpm Service Factor Service Factor: 1.25
Frame Frame: M184JP Enclosure Enclosure: Drip Proof
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 19.0/9.5 A Duty Duty: Continuous
Insulation Class Insulation Class: F UL UL: Recognized
CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: Ball Brg
Frame Length Frame Length: 10.50 in
Service Factor Service Factor: 1.25 Frame Suffix Frame Suffix: JP
Frequency Frequency: 60 Hz Speed Speed: 3515 rpm
Voltage Voltage: 230/460 V Output KW Output KW: 5.6 kW
Output HP Output HP: 7.50 Hp Frame Size Frame Size: 184
Frame Prefix Frame Prefix: M Weight Weight: 89.00 LB

Efficiency


Information not available at the moment. Please check back later!