MODEL-IHP
MODEL-IHP
Part#: E287
Catalog#: E287
Weight: 85 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.5 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 3450 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: S184TCZ | Efficiency | Efficiency: 85.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 17.6/8.8 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: B |
Rotation | Rotation: Reversible | Drive End Bearing | Drive End Bearing: 207 |
Opp Drive End Bearing | Opp Drive End Bearing: 204 |
Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TCZ |
Frequency | Frequency: 60 Hz | Speed | Speed: 3450 rpm |
Voltage | Voltage: 230/460 V | Frame Size | Frame Size: 184 |
Efficiency | Efficiency: 85.5 % | Frame Prefix | Frame Prefix: S |
Weight | Weight: 85.00 LB |
Efficiency
Information not available at the moment. Please check back later!