MODEL-IHP

Part#: E3002

Catalog#: E3002

Weight: 101 lb

Specifications


Phase Phase: 3 Output HP Output HP: 7.5 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 230/460 V
Speed Speed: 1745 rpm Service Factor Service Factor: 1.15
Frame Frame: S213TC Efficiency Efficiency: 88.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 19.4/9.7 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Counterclockwise
Drive End Bearing Drive End Bearing: 208sf Opp Drive End Bearing Opp Drive End Bearing: 206sf
Frame Length Frame Length: 11 in
Output HP Output HP: 7.50 Hp Output KW Output KW: 5.6 kW
Frame Size Frame Size: 213 Frame Suffix Frame Suffix: TC
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Efficiency Efficiency: 88.5 % Service Factor Service Factor: 1.15
Speed Speed: 1745 rpm Frame Prefix Frame Prefix: S
Weight Weight: 101.00 LB

Efficiency


Information not available at the moment. Please check back later!