MODEL-IHP

Part#: E3005

Catalog#: E3005

Weight: 112 lb

Specifications


Phase Phase: 3 Output HP Output HP: 10 Hp
Output KW Output KW: 7.5 kW Voltage Voltage: 230/460 V
Speed Speed: 1740 rpm Service Factor Service Factor: 1.15
Frame Frame: S215TC Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 25.8/12.9 A
Duty Duty: Continuous Insulation Class Insulation Class: F
Enclosure Enclosure: Drip Proof UL UL: Recognized
CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Counterclockwise
Frame Length Frame Length: 11 in
Output HP Output HP: 10 Hp Output KW Output KW: 7.5 kW
Frame Size Frame Size: 215 Frame Suffix Frame Suffix: TC
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Service Factor Service Factor: 1.15 Speed Speed: 1740 rpm
Frame Prefix Frame Prefix: S Weight Weight: 112.00 LB

Efficiency


Information not available at the moment. Please check back later!