MODEL-IHP

Part#: E3013

Catalog#: E3013

Weight: 138 lb

Specifications


Phase Phase: 3 Output HP Output HP: 10 Hp
Output KW Output KW: 7.5 kW Voltage Voltage: 230/460 V
Speed Speed: 1745 rpm Service Factor Service Factor: 1.15
Frame Frame: S215T Efficiency Efficiency: 89.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 25.6/12.8 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Totally Enclosed Non Ventilated
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible Counterclockwise
Drive End Bearing Drive End Bearing: 208szz Opp Drive End Bearing Opp Drive End Bearing: 206szz
Frame Length Frame Length: 11 in
Output HP Output HP: 10 Hp Output KW Output KW: 7.5 kW
Frame Size Frame Size: 215 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Efficiency Efficiency: 89.5 % Service Factor Service Factor: 1.15
Speed Speed: 1745 rpm Frame Prefix Frame Prefix: S
Weight Weight: 138.00 LB

Efficiency


Information not available at the moment. Please check back later!